Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
AT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The AT Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty


Drive System Sheaves

Drive system sheaves located in the warm, moist atmosphere inside the cooling tower are constructed of an aluminum alloy. Those located externally are protected by a hinged cover.