Models Models AT 19-56 through AT 39-942
 |
Fan Motors
All AT Cooling Tower
models utilize heavy duty totally enclosed (T.E.F.C. or T.E.A.O) fan motors designed specifically for cooling tower
applications. In addition to the standard motors offered on each cooling tower, EVAPCO offers many optional motors to meet
your specific needs, including:
- Premium Efficiency Motors
- Multi-Speed Motors
- Inverter-Duty Motors for VFD Applications
4' (1,2 m) wide AT or USS models feature T.E.A.O.
motors located inside the unit in a direct drive configuration.
The T.E.F.C. motors are located on the
outside of the unit on Models Models AT 19-56 through AT 39-942 and are protected by a hinged, swing away cover.
Models Models AT 112-012 through AT 428-1248 have
T.E.A.O. motors located inside the fan section on a heavy duty motor base which swings to the outside for repair or removal.
|
|
Models AT 19-56 through AT 39-942
 |
Models AT 112-012 through AT 428-1248
 |
|