Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
AT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the AT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The AT basin section is designed to allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can be safely performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system is the easiest belt drive system to maintain in the industry!

•   Easy Access
•   Easy, Removable Air Inlet Louvers
      with Quick Release Fasteners (video)

•   Clean Pan Basin Design
•   Stainless Steel Strainers
•   Models AT 19-56 through AT 39-942
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Models AT 112-012 through AT 428-1248
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Swing-out motor base (video)

Clean Pan Basin Design

The AT features a sloped basin from the upper to lower pan section. This “Clean Pan” design allows the water to be completely drained from the basin. The cooling tower water will drain from the upper section to the depressed lower pan section where the dirt and debris can be easily flushed out through the drain. This design helps prevent buildup of sedimentary deposits, biological films and minimizes standing water.