Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
AT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO AT provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sloped Access Ladders
•   Working Platform & Ladder with Davit
•   Stainless Steel Water Touch Basin
•   EVAPCO Gear Drive System
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Working Platform & Ladder with Davit

AT Cooling Towers are available with an external working platform and ladder to allow easy servicing of the fan motor and water distribution system. Providing a convenient platform to perform work, the heavy duty galvanized steel platform is self-supporting which eliminates the need for any external support. A less expensive alternative to field erected catwalks, the working platform option uses a straight ladder as standard and ships in sections for easy installation. The davit option eliminates crane rentals and facilitates the removal of motors and gear drives. The davit and bracket are constructed of heavy duty galvanized steel and are mounted on the side of the unit. The optional fan motor and gear davit ships loose and is installed in the field. (The working platform and ladder meet all applicable OSHA requirements.)