Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
AT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals



AT
Cooling Towers


Independently certified to withstand seismic and wind load forces at ALL Building locations in North America.

The AT is an induced draft, counterflow design cooling tower with a CTI certified capacity range of 109 to 4,075 nominal tons (479 to 17916 kW). Standard construction consists of G-235 galvanized steel with type 304 or 316 stainless steel available for the basin or the entire tower.