Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
ATW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The ATW Closed Circuit Cooler is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCO’s patented THERMAL-PAK® COIL – the most efficient in the industry. The counterflow design provides the ATW Closed Circuit Cooler with inherently better operational and maintenance features. These features are described below.

Superior Air Inlet Louver and Screen Design

The air inlet louver screens on the ATW are constructed of corrosion-free PVC. They are a two pass design that minimizes splashout and reduces the potential for algae formation inside the cooler.

In single pass louver systems used by other manufacturers, circulating water droplets tend to splashout, especially when the fans are shut off. With the two pass louver system, the water droplets are captured on the inward sloping pass, minimizing splashout problems.

This unique louver design completely encloses the basin area. Direct sunlight is blocked from the water inside the cooler, thereby reducing the potential of algae formation. Water treatment and maintenance costs are substantially reduced.

While effectively containing the recirculating water and blocking sunlight, the louver design has a low pressure drop. The low pressure drop results in lower fan energy consumption, which reduces the operating costs of the cooler.