Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

The standard design of the EVAPCO ATWB provides the customer with the most efficient and easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, extend the life, or enhance the performance capabilities of the Closed Circuit Cooler.
Click on the features below for more details.

 
Discharge Hood with Positive Closure Dampers
When a closed circuit cooler is used in a water-to-air heat pump system or in certain process cooling applications, a method of reducing the heat loss during idle periods of wintertime operation may be required. For these cases, an optional discharge hood with positive closure dampers and damper actuator is available.

The discharge hood with dampers is designed to minimize the heat loss from convective airflow through an idle cooler. Further reductions in heat loss may be obtained with the addition of insulation to the hood and casing, minimizing conductive heat losses. Insulation may be factory installed on the hood and casing or field installed by an insulation contractor.

The discharge hood and dampers are constructed of hot-dip galvanized steel. Hoods are equipped with access panels to facilitate maintenance of the eliminators and water distribution system. The dampers, damper actuator and linkage are all factory assembled. Actuator controls and wiring are field supplied by others. Damper actuators require 120 volt power supply.

The system control sequence should provide for dampers to be fully open before the fans are running and closed when the fans are off; the damper actuator must be interlocked with the temperature control system for this purpose.

See ATWB catalog (pg. 55) or contact the factory for heat loss data. Table ratings are based on 50°F(10ºC) water in the coil, -10°F(-23ºC) ambient and 45 MPH(72 kMPH) winds (fan and pump off).