Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The ATWB Closed Circuit Cooler features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty closed circuit cooler applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.
Click on the features below for more details.

 
Fan Motors
All ATWB Closed Circuit Cooler models utilize heavy duty totally enclosed (T.E.F.C. or T.E.A.O) fan motors designed specifically for closed circuit cooler applications. In addition to the standard motors offered on each cooler, EVAPCO offers many optional motors to meet your specific needs, including:

    • Premium Efficiency Motors
    • Multi-Speed Motors
    • Inverter-Duty Motors for VFD Applications

3', 4', 8.5' & 17' (0,9; 1,2; 2,6 & 5,2 m) wide ATWB models feature T.E.F.C. motors are located on the outside of the unit, protected by a hinged, swing away cover.

12' & 24' (3,7 & 7,3 m) wide ATWB models have T.E.A.O. motors located inside the fan section on a heavy duty motor base which swings to the outside for repair or removal.