Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB PMWQ LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The ATWB Closed Circuit Cooler is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCO’s patented THERMAL-PAK® COIL – the most efficient in the industry. The counterflow design provides the ATWB Closed Circuit Cooler with inherently better operational and maintenance features.
Click on the features below for more details.




IBC Compliant

  • What is IBC?
       
    • The International Building Code requires that evaporative cooling equipment must meet the same seismic or wind load forces as the building to which they are attached.

  • How does it apply?
       
    • Based on project zip code and site design factors, calculations are made to determine the equivalent seismic "g force" and wind load on the unit.

  • What does EVAPCO offer?
       
    • Standard Structural Design

                • Projects with ≤ 1.0g seismic or 145 psf wind loads
       
    • Upgraded Structural Design

                • Projects with > 1.0g seismic or 145 psf wind loads
       
    • The upgraded structural design package for the New ATWB is designed for 5.12g and 145psf, making it applicable to ALL building locations in North America.