Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
ATW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


Designed for easy maintenance, the ATW Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for closed circuit cooler maintenance are the basin, drive system, and coil. The ATW basin section is designed to allow quick and easy access from outside the cooler. Just like the basin, all service to the drive system can be safely performed from the side of the cooler, and EVAPCO’s Power-Band drive system is the easiest belt drive system to maintain in the industry! The exclusive Thermal-Pak® Coil is designed for trouble-free maintenance and long life straight from the factory.


 
Belt Drive Units - 8 1/2' & 17' (2,6 & 5,2 m) Wide Models

The fan motor and drive assembly are designed to allow easy servicing of the motor and adjustment of the belt tension from the exterior of the unit. The T.E.F.C fan motor is mounted on the outside on these models and is protected from the weather by a cover which swings away for maintenance.

A large hinged access door is located on the side of the unit for easy access to the fan drive system. The belt can be adjusted by tightening the J-Bolts on the motor base and the tension can be checked easily through the access door, all while standing at the side of the unit. The bearings can also be lubricated from the side of the unit. The bearing lubrication lines have been extended to the exterior casing and are located by the access door, thus making bearing lubrication easy.

Sloped access ladders and working platforms are available as an option to facilitate maintenance.

Go to Optional Equipment for details.