Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB PMWQ LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


Designed for easy maintenance, the ATWB Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for closed circuit cooler maintenance are the basin, drive system, and coil. The ATWB basin section is designed to allow quick and easy access from outside the cooler. Just like the basin, all service to the drive system can be safely performed from the side of the cooler, and EVAPCO's Power-Band drive system is the easiest belt drive system to maintain in the industry! The exclusive Thermal-Pak® Coil is designed for trouble-free maintenance and long life straight from the factory.
Click on the features below for more details.

 
Belt Drive Units - 12' & 24' (3,7 & 7,3 m) Wide Models
The T.E.A.O. fan motor is located inside the fan casing on the large ATW Closed Circuit Cooler, and is mounted on a rugged heavy duty motor base. The motor base is designed to swing completely to the outside of the unit through a very large, hinged (14 square feet) (1,3 square meters) access door greatly simplifying motor maintenance.

The unique swinging motor mount designed for these models features easy belt adjustment from the exterior of the unit. The T.E.A.O. fan motor is mounted on an adjustable base which is supported by two heavy duty galvanized steel pipes. The belt is adjusted by tightening an all-thread which runs through the motor base.

The innovative motor base features a unique locking mechanism for a positive belt adjustment and is also used to adjust the belt tension if a wrench is not available.

Bearing lubrication fittings are extended to the side of the unit inside the access door to allow easy application of the bearing lubricant. This external location allows for easy servicing of the bearings and is another important advantage of EVAPCO equipment.

To facilitate motor removal, an optional motor davit is available.

Go to Optional Equipment for details.