Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

The standard design of the EVAPCO ATWB provides the customer with the most efficient and easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, extend the life, or enhance the performance capabilities of the Closed Circuit Cooler.
Click on the features below for more details.

 

Other Options
• Hot Water or Steam Coils
• Steam Injectors
• Vibration Switches
• Remote Sump Connections
• Insulation on Hood and Casing
• Motors
– Energy Efficient / Inverter Duty /
2S/1W and 2S/2W / Mill and Chem Duty
Automotive Duty and Many More, Consult the Factory