Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ATWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

The standard design of the EVAPCO ATWB provides the customer with the most efficient and easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, extend the life, or enhance the performance capabilities of the Closed Circuit Cooler.
Click on the features below for more details.

 
Electric Water Level Control
EVAPCO closed circuit coolers are available with an optional electric water level control system in place of the standard mechanical makeup valve and float assembly. This package provides very accurate control for the basin water level and does not require field adjustment, even under varying operating conditions.

The control was designed by EVAPCO and is manufactured exclusively for EVAPCO. It consists of multiple heavy duty stainless steel electrodes. These electrodes are mounted external to the unit in a vertical stand pipe. For winter operation, the stand pipe must be wrapped with electric heating cable and insulated to protect it from freezing.

The weather protected slow closing solenoid valve(s) for the makeup water connection is factory supplied and is ready for piping to a water supply with a pressure between 25 and 50 psig (138 kPa and 345 kPa).