Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
cAT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


Designed for easy maintenance, the cAT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The cAT basin section is designed to allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can be safely performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system is the easiest belt drive system to maintain in the industry!
Click on the features below for more details.

•   Easy Access
•   Easy, Removable Air Inlet Louvers
      with Quick Release Fasteners

•   Clean Pan Basin Design
•   Stainless Steel Strainers
•   Models cAT 17-49 through AT 17-912
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication


Easy Access

The cold water basin section is easily accessible from ground level by simply removing the (2) two on the inlet louver assemblies surrounding the cooling tower and lifting out the lightweight louver.

The basin can be accessed from all (4) four sides of the cooling tower. The bottom of the fill section is a minimum of four (4) feet (1,2 m) above the basin floor. This open basin design enables the cAT basin to be easily cleaned.