Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
cAT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals



cAT
Cooling Towers


Designed to provide the maximum capacity with the lowest ocean shipping cost.

The cAT is an induced draft, counterflow design cooling tower with a CTI certified capacity range of 173 to 472 nominal tons (762 to 2,079 kW). Standard construction consists of G-235 galvanized steel with type 304 or 316 stainless steel available for the basin or the entire tower.