|
Electric
Heaters
Electric immersion heaters are available as an option and are located
in the basin of the cooler They are sized to maintain a +40° F (4,4¼
C) pan water temperature at 0°F (-18° C) ambient with the fans
off *. They are furnished with a combination thermostat/low water protection
device to cycle the heater on when required and to prevent the heater
elements from energizing unless they are completely submerged. All components
are enclosed in rugged, weather proof enclosures for outdoor use. Heater
control packages that include contactor, transformer or disconnects
are available.
(*)
- Electric heater selection based on 0°F (-18¼ C) ambient temperature.
For alternate low ambient heater selections consult the factory.
|