|
Sloped
Access Ladders
A sloped access ladder is available for 8.5' and 12', (2,6 and 3,7m)
wide ESWA models. The EVAPCO designed access ladder features a sloped
"ships type" ladder arrangement which provides fast and easy
access to the water distribution system and drive components. A grab
bar is attached to the sloped ladder for safe and easy ascent and descent.
There is no need for safety cages or railings with this design. The
ladder(s) will ship loose and must be field mounted. The sloped ladder
meets all applicable OSHA requirements.
|