Super Low Sound Fan
9 - 15 db(A) Reduction versus Standard Fan! |
Certified Performance |
The Super Low Sound Fan offered by EVAPCO utilizes an extremely wide chord blade design available for sound sensitive applications where the lowest sound levels are desired. The fan is one-piece molded heavy duty FRP construction utilizing a forward swept blade design. The Super Low Sound Fan is capable of reducing the unit sound pressure levels 9dB(A) to 15dB(A), depending upon specific unit selection and measurement location. The fans are high efficiency axial propeller type and operate with no loss of thermal performance and provide CTI Certified Performance.
The Super Low Sound Fan is available on all 8.5ft and 12ft (2.4m and 3.6m Europe) wide ESWA Closed Circuit Coolers.
|