Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
ESWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The ESWA Closed Circuit Cooler is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCO's patented THERMAL-PAK® COIL - the most efficient in the industry. The counterflow design provides the ESWA Closed Circuit Cooler with inherently better operational and maintenance features. The ESWA is now standard with CTI Certified Performance including the Super Low Sound Fan option. These features are described below.

 

Power-Band Belt Drive

The Power-Band drive is a solid-back multigroove belt system that has high lateral rigidity. The belt is designed for closed circuit cooler service, and is constructed of neoprene with polyester cords. The drive belt is sized for 150 percent of the motor nameplate horsepower ensuring long and trouble free operation.