Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB PMWQ LSWB WDW
ESWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The ESWA Closed Circuit Cooler is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCO's patented THERMAL-PAK® COIL - the most efficient in the industry. The counterflow design provides the ESWA Closed Circuit Cooler with inherently better operational and maintenance features. The ESWA is now standard with CTI Certified Performance including the Super Low Sound Fan option. These features are described below.

 

Drive System Sheaves

Drive system sheaves located in the warm, moist atmosphere inside the closed circuit cooler are constructed of an aluminum alloy. Those located externally are protected by a hinged cover.