Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ESWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The standard design of the EVAPCO ESWA provides the customer with the most efficient and easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, extend the life, or enhance the performance capabilities of the Closed Circuit Cooler. These options are listed below.

 
  Evapco Manufactured 304 Stainless Steel Coils

The Evapco manufactured Stainless Steel Coil is an elliptical tube, continuous return bend, 304 stainless steel coil. It is available in both the Patented Thermal Pak Coil design used on AT, UB, LR and LS coolers and condensers and in the patent pending SensiCoil design used in the ESWA.





This option has superior corrosion resistance for Open Systems and Hostile Environments and is available with the Standard Evapco Lead Time! For more detail on the corrosion resistant properties of 304 stainless steel, see Evapco's Maintenance Instruction Bulletin, 112AA.

The Evapco 304 SST coil option can be manufactured as an ASME coil and is CTI certified on the ESWA closed circuit cooler.


SST Coil Flyer