Stainless Steel Water Touch Basin
The ESWA Closed Circuit Cooler has a modular design which allows specific
areas to be enhanced for increased corrosion protection. The basin area
of the cooler experiences turbulent mixing of air and water, in addition
to silt build-up. In conjunction with the EVAPCOAT Corrosion Protection
System, EVAPCO offers an optional Stainless Steel Water Touch Basin.
This option provides Type 304 or Type 316 stainless steel for the entire
basin area including the support columns of the closed circuit cooler
and the louver frames.
The basin section
provides the structural support for the unit and is a critical part
of the closed circuit cooler. The Stainless Steel Water Touch Basin
provides maximum corrosion protection.
|