Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
ESWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The ESWA is an induced draft, counterflow design closed circuit cooler with a CTI Certified capacity range of 900 to 18500 MBH (264 to 5422 kW). Standard construction includes the patented, high efficiency Thermal-Pak® Coil, EVAPAK Fill and G-235 (Z725-Europe) galvanized steel casing and basin. Type 304 stainless steel construction is available for the basin or the entire unit.





 


NOW CTI CTI logo CERTIFIED

Including the Super Low Sound Fan Option!