Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the ICT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The ICT basin section is designed to allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can safely be performed from the side of the cooling tower. The direct drive fan system is the ultimate in simplicity and low maintenance with the fewest moving parts.


•   Easy Access
•   Stainless Steel Strainers
•   Direct Drive Fan
 

Easy Access

The cold water basin section is easily accessible from ground level by simply removing the (2) two fasteners on the inlet louver assemblies on each side of the tower sliding out of the lightweight louver. The basin can be accessed from both sides of the cooling tower. This open basin design enables the ICT basin to be easily cleaned.