Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The ICT Cooling Tower product line is an Advanced Technology design which utilizes induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the ICT Cooling Tower with inherently better operational and maintenance features. These features are described below.

Efficient Drift Eliminators

An extremely efficient drift eliminator system is standard on the ICT Cooling Tower. The system removes entrained water droplets from the air stream to limit the drift rate to less than 0.001% of the recirculating water rate. With a low drift rate, the ICT Cooling Tower saves valuable water and water treatment chemicals. The ICT can be located in areas where minimum water carryover is critical, such as parking lots.

The drift eliminators are constructed of an inert polyvinyl chloride (PVC) plastic material which effectively eliminates corrosion of these vital components. They are assembled in sections to facilitate easy removal for inspection of the water distribution system.