Fan Motors
All ICT Cooling Tower
models utilize heavy duty totally enclosed (T.E.A.O.) fan motors designed specifically for cooling tower
applications. In addition to the standard motors offered on each cooling tower, EVAPCO offers many optional motors to meet
your specific needs, including:
- Premium Efficiency Motors
- Multi-Speed Motors
- Inverter-Duty Motors for VFD Applications
The T.E.A.O. motors are located on a rigid motor base assembly inside the cooling tower casing. Access to the motor is easily gained through the side panel access door.
|