Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO ICT provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Stainless Steel Construction
•   Fiberglass Casing with Stainless Steel Basin
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Fiberglass Casing with Stainless Steel Basin

Corrosive environments such as coastal installations or industrial plants call for aggressive construction techniques. This option for cooling towers is designed to provide further protection from corrosion and builds upon the EVAPCOAT system with Type 304 stainless steel and FRP construction. Each component has been carefully analyzed and selected specifically for performance in severe duty applications.

This construction feature is available for models ICT 4-54 through ICT 4-912. The major design features are:

  • Type 304 stainless steel basin for structural integrity
    and maximum corrosion protection.
  • Fan support and interior steel components are Type
    304 stainless steel.
  • Casing panels and fan deck are constructed of high
    grade isophthalic polyester resin with color pigments.
    All FRP components are gel coated, UV resistant and
    specifically treated to resist weathering.

NOTE: Stainless Steel Basin with Fiberglass Casing Option is not available on models ICT 3-63 to 3-93.