Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The ICT Cooling Tower product line is an Advanced Technology design which utilizes induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the ICT Cooling Tower with inherently better operational and maintenance features. These features are described below.


Optimum Design for Freezing Climates

The counterflow fill design used in the ICT Cooling Tower is well suited for winter operation. The wet deck surface is totally encased, and protected from freezing winds thus inhibiting ice formation on the fill section.

The even temperature gradient of the counterflow fill design makes the ICT Cooling Tower the ideal unit for operation in freezing climates.

The counterflow design of the ICT Cooling Tower fill section reduces the chance of ice formation and with bottom support, eliminates fill collapse should ice form.