Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The ICT Cooling Tower features an easy maintenance, direct drive fan system engineered for heavy duty operation. The complete fan and motor assembly is backed with a (3) Three Year Warranty.


(3) Three Year Drive Warranty

EVAPCO provides a standard 3-year fan and motor warranty on all ICT cooling towers. This unique warranty is designed to offer the end user optimum protection against fan and motor failure. It is a comprehensive plan which includes both the fan and the motor. This 3-year warranty is unsurpassed by any other cooling tower manufacturer.