Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The ICT Cooling Tower product line is an Advanced Technology design which utilizes induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The counterflow design provides the ICT Cooling Tower with inherently better operational and maintenance features. These features are described below.


Vertical Air Discharge

The vertical air discharge of the ICT unit reduces the chance of air recirculation, since the warm humid air is directed up and away from the unit. Layout considerations and positioning are greatly simplified for all unit sizes.