Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
ICT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


 

 

 

 

 

 

 

The ICT is an induced draft, direct fan drive, counterflow design cooling tower with a capacity range of 16 to 155 nominal tons (70 to 681 kW). Standard construction consists of G-235 (Z-600-Europe) galvanized steel with type 304 stainless steel available for the basin or the entire tower. An alternative FRP casing with stainless steel basin is also available.