Fan Discharge Sound Attenuation
Up
to 10 dB(A) Reduction!
The
AT Fan Discharge Attenuator offered by EVAPCO is an additional option
available to further reduce the sound level of the unit. The attenuator
can be used with the standard AT fan or in combination with the Low
Sound Fan option.
The
AT Fan Discharge Attenuator is a factory assembled straight sided
discharge hood designed to reduce overall discharge sound levels at
full fan speed 5db(A) to 10dB(A), depending on specific unit
selection and measurement location. It is constructed of G-235/Z-725
galvanized steel as standard (options available for Type 304 stainless
steel) and includes insulated walls and a low pressure drop baffling
system that is acoustically lined with high density fiberglass. The
discharge attenuator is supported entirely by the unit and is shipped
as an assembled section for easy mounting in the field. The discharge
attenuator is covered by a heavy gauge hot-dipped galvanized steel fan
guard to prevent debris from entering the attenuator.
The
discharge attenuator will have a minimal impact on unit thermal performance
(0%-2%) derate depending on specific unit selection.
The
AT Fan Discharge Attenuator is available on ALL standard AT Cooling
Towers, ATW and ESW Closed Circuit Coolers, and ATC Evaporative Condensers.
It is also available on 12 ft., 14 ft., 24ft., and 28ft. (3.6m and
7.2m Europe) wide AT, ATW, ESW and ATC Models with the Low Sound Fan
option.