Visit EVAPCO Worldwide:

Sound Video Product Bulletin Low Sound Highlights Design Features Unit Specifications

 

 


•   Super Low Sound Fan
•   Low Sound Fan
•   Fan Discharge Sound Attenuation
•   Water Silencers

Low Sound Fan photoLow Sound Fan
4 - 7 db(A) Reduction!

The Low Sound Fan offered by EVAPCO is a wide chord blade design available for sound sensitive applications where the low sound levels are desired. It is aluminum construction with steel fan hub. The Low Sound Fan is capable of reducing the unit sound pressure levels 4dB(A) to 7dB(A), depending upon specific unit selection and measurement location. The fans are high efficiency axial propeller type and operate with no loss of thermal performance.

The Low Sound Fan is available on 12ft., 14ft, 24ft. and 28ft. (3.6m and 7.2m Europe) wide AT Cooling Towers, ATW and ESW Closed Circuit Coolers, and ATC Evaporative Condensers.