|
Super Low
Sound Axial Propeller Fan(s)
Unit
shall be provided with Super Low Sound Fan(s) in order to assure a maximum
sound pressure level not to exceed __dB(A) measured 5 feet (1.5m) above
the fan discharge cylinder during full speed operation.
Fans
shall be high efficiency axial propeller type with non-corrosive FRP
hub and blade construction. The one-piece molded heavy duty fan construction
utilizes a forward swept blade design for superior sound quality. Each
fan shall be statically balanced and installed in a closely fitted cowl
with venturi air inlet for maximum fan efficiency. The fan cowl shall
be covered with a heavy gauge hot dip galvanized (or Type 304 stainless)
steel fan guard.
There
shall be no performance derate when utilizing the Super Low Sound Fan.
|