|
Super Low Sound Fan
9 - 15 db(A) Reduction versus Standard Fan!

The Super Low Sound
Fan offered by EVAPCO utilizes an extremely wide chord blade design
available for sound sensitive applications where the lowest sound levels
are desired. The fan is one-piece molded heavy duty FRP construction
utilizing a forward swept blade design. The Super Low Sound Fan is capable
of reducing the unit sound pressure levels 9dB(A) to 15dB(A),
depending upon specific unit selection and measurement location. The
fans are high efficiency axial propeller type and operate with no loss
of thermal performance.
The Super Low Sound
Fan is available on all 8.5ft and 12ft (2.4m and 3.6m Europe) wide AT
Cooling Towers, ATW and ESW Closed Circuit Coolers, and ATC Evaporative
Condensers.
|