Visit EVAPCO Worldwide:

Sound Video Product Bulletin Low Sound Highlights Design Features Unit Specifications

 

 


•   Super Low Sound Fan
•   Low Sound Fan
•   Fan Discharge Sound Attenuation
•   Water Silencers

Water Silencers
Water Silencer photo Reduces Water Noise in the Cold Water Basin up to 7dB(A)!

The water silencer option is available for all AT models and is located in the falling water area of the cold water basin. The water silencer will reduce the high frequency noise associated with the falling water and is capable of reducing overall sound levels 4dB(A) to 7dB(A) measured at 5 ft. from the side or end of the unit. The waters silencers reduce overall sound levels 9dB(A) to 12dB(A) (depending on water loading and louver height) measured 5 ft. from the side of end of the unit when water is circulated with fans off.

The water silencers are constructed of lightweight PVC sections and can be easily removed for access to the basin area. The water silencers will have no impact on unit thermal performance.

The Water Silencers is available on ALL AT Cooling Towers, ATWB Closed Circuit Coolers and ATC Evaporative Condensers.