Visit EVAPCO Worldwide:

Sound Video Product Bulletin Low Sound Highlights Design Features Unit Specifications


Solutions for Sound Sensitive Applications

The AT product lines are now available with four (4) equipment options to reduce the overall sound generated from the side or top of the unit. Each option provides various levels of sound reduction and can be used in combination to provide the lowest sound level. Consult EVAPCO's iES online selection program for unit sound levels. If a detailed analysis or full octave band data sheet is required for your application, please consult your EVAPCO Sales representative.

NOTE: These low sound options may impact the overall installed dimensions and weight of the unit.