Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the LPT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The LPT cold water basin is constructed of Type 304 Stainless Steel for low maintenance and long life and is easily accessed from outside the tower. All drive system components are located in the dry, entering air stream and can be serviced from outside the tower without removing the fan screens, even with full sound attenuation!


Cold Water Basin Access

The LPT stainless steel cold water basin can be easily maintained from the sides of the cooling tower through large, circular access doors. The unique stepped configuration of the LPT heat transfer section allows unimpeded access to the basin to allow adjustment of the float assembly, removal of the stainless steel strainers and basin cleaning. This feature is not found on any other manufacturer’s products.