Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LPT Cooling Tower features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty cooling tower applications. The entire drive system is backed with a comprehensive (5) Five Year Warranty.


Belt Drive

The belt drive system consists of multigrooved V-Belts with high lateral rigidity. The belts are designed for cooling tower service, and are constructed of neoprene with polyester cords. The belt drive is sized for 150 percent of the motor nameplate horsepower ensuring long and trouble free operation.