Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LPT Cooling Tower product line is a combination of EVAPCO's extensive forced draft cooling tower experience and engineered solutions design philosophy. The result is the quietest, easiest forced-draft tower in the industry to maintain and operate. The LPT's engineered design features are described below.

Efficient Drift Eliminators

An extremely efficient drift eliminator system is standard on the LPT Cooling Tower. The system removes entrained water droplets from the air stream to limit the drift rate to less than 0.001% of the recirculating water rate. With a low drift rate, the LPT Cooling Tower saves valuable water and water treatment chemicals. The LPT can be located in areas where minimum water carryover is critical, such as parking lots.

The drift eliminators are constructed of an inert polyvinyl chloride (PVC) plastic material which effectively eliminates corrosion of these vital components. They are assembled in sections to facilitate easy removal for inspection of the water distribution system.