Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LPT Cooling Tower product line is a combination of EVAPCO's extensive forced draft cooling tower experience and engineered solutions design philosophy. The result is the quietest, easiest forced-draft tower in the industry to maintain and operate. The LPT's engineered design features are described below.


LPT Ships Factory Assembled

The compact, unitary design of the LPT Cooling Tower allows them to be shipped completely assembled. This results in lower transportation costs and no assembly requirements at the job site. Only one lift is required to rig the LPT. Note: Options such as attenuation and discharge hoods will require additional lifts.