Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


Designed for easy maintenance, the LPT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The LPT cold water basin is constructed of Type 304 Stainless Steel for low maintenance and long life and is easily accessed from outside the tower. All drive system components are located in the dry, entering air stream and can be serviced from outside the tower without removing the fan screens, even with full sound attenuation!


Mechanical Drive System Access

The LPT mechanical drive system is easy to maintain. Bearing lubrication is made easy with extended lubrication lines brought to the outside of the fan and drive enclosure. These connections are still accessible even with all of the LPT’s additional sound attenuation options. A large motor access door is located on the side of the fan and drive enclosure for quick and easy access to the motor for routine maintenance or removal. There is no need to remove fan screens to maintain the key drive components.