Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The standard design of the EVAPCO LPT provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sound Attentuation
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Other Options  

• Capacity Dampers and Controls
• Pony Motors
• Ladders
• Additional Stainless Steel Material Options
• Stainless Steel Fan Shafts
• Tapered Discharge Hoods
• Solid Bottom Panels
• Heater Control Packages
• Hot Water or Steam Coils
• Steam Injectors
• Bottom Suction Connections
• Vibration Switches
• Remote Sump Connections
• Motors
– Energy Efficient / Inverter Duty /
  2S/1W and 2S/2W / Mill and Chem Duty
  Automotive Duty and Many More, Consult the Factory