|
Patented* EVAPAK® Fill
The patented EVAPAK® fill design used in the
LPT
Cooling Tower is specially designed to induce highly turbulent mixing of the air and water for superior heat transfer. Special drainage tips allow high water loadings without excessive pressure drop. The fill is constructed of inert polyvinyl chloride, (PVC). It will not rot or decay and is formulated to withstand water temperatures of 130ºF (54,4ºC). Because of the unique way in which the crossfluted sheets are bonded together, and the bottom support of the fill section, the structural integrity of the fill is greatly enhanced, making the fill usable as a working platform. The fill selected for the
Cooling Tower has excellent fire resistant qualities.
Cooling Tower fill has a flame spread rating of 5 per ASTM-E84-81a. A higher temperature fill is available for water temperatures exceeding 130ºF (54,4ºC). Consult your EVAPCO representative for further details. *U.S. Patent No. 5,124,087
|