Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LPT Cooling Tower product line is a combination of EVAPCO's extensive forced draft cooling tower experience and engineered solutions design philosophy. The result is the quietest, easiest forced-draft tower in the industry to maintain and operate. The LPT's engineered design features are described below.


Pressurized Water Distribution System

The water distribution system is made of schedule 40 PVC pipe and ABS plastic water diffusers for corrosion protection in this key area. The piping is easily removable for cleaning. The water diffusers have a minimum opening of 3/8 by 1 inch (9,5 mm by 25,4 mm) and are practically impossible to clog. They also have an anti-sludge ring extending into the headers to prevent sediment from building up in the diffuser opening In addition, the spray branches have threaded end caps to allow easy debris removal.

The spray pressure for all LPT Cooling Towers is between 1 and 6 psig (6,9 and 42 kPa) at the
inlet header. The actual spray pressure will be shown on the certified drawings which are prepared for each unit.