Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LPT Cooling Tower product line is a combination of EVAPCO's extensive forced draft cooling tower experience and engineered solutions design philosophy. The result is the quietest, easiest forced-draft tower in the industry to maintain and operate. The LPT's engineered design features are described below.


Sound Attenuation Packages

The standard LPT is the quietest, low silhouette centrifugal fan cooling tower in the industry. This is achieved by providing the first stage of inlet sound attenuation as part of the LPT's standard design. The LPT drive system, including the fan housing(s), electric motors, belts, bearings and drives, is completely enclosed by a protective housing which covers the drive system and also provides a significant level of sound reduction.

If the standard LPT sound pressure level is not quiet enough for certain applications, the should levels can be further reduced by adding various stages of sound attenuation. The sound attenuation options of the LPT can be provided in stages and will provide varying degrees of attenuation based on the stage of attenuation selected. Consult EVAPCO, Inc. for Factory Certified Sound Data for each option.