Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the LPT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The LPT cold water basin is constructed of Type 304 Stainless Steel for low maintenance and long life and is easily accessed from outside the tower. All drive system components are located in the dry, entering air stream and can be serviced from outside the tower without removing the fan screens, even with full sound attenuation!


Stainless Steel Cold Water Basin

The basin of the cooling tower is the most susceptible area to accelerated corrosion from turbulent mixing of air and water and silt build-up than any other part of the cooling tower. EVAPCO provides as standard, the most effective corrosion protection available for the basin – type 304 stainless steel construction. The entire cold water basin including the suction strainers are constructed of type 304 stainless steel for maximum protection from the effects of corrosion. Other types of coatings cannot provide the same maintenance-free operation and tower longevity available from the standard stainless steel construction.