Visit EVAPCO Worldwide:

UT USS AT LPT LSTB
LPT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

 

 

 

 

 

 

 

 

The LPT is a low noise, low height, forced draft, centrifugal fan design cooling tower with a capacity range of 27 to 331 nominal tons (119 to 1455 kW). Standard construction consists of type 304 stainless steel cold water basin and G-235 (Z600-Europe) galvanized steel casing with all type 304 stainless steel construction available.