Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LRW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LRW Closed Circuit Cooler features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty closed circuit cooler applications. The entire drive system is backed with a comprehensive (5) Five Year Warranty.

 

Fan Shaft and Bearings

All LRW models feature a solid steel shaft for long, reliable shaft life. Other brands may use two-piece shafts with welded end journals that are susceptible to rusting and premature failure. The shaft is supported with heavy duty end bearings and no center bearing thereby simplifying maintenance concerns.