Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LRW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


Designed for easy maintenance, the LRW Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for closed circuit cooler maintenance are the basin, drive system and coil. The LRW cold water basin is constructed of Type 304 Stainless Steel for low maintenance and long life and is easily accessed from outside the tower. All drive system components are located in the dry, entering air stream and can be serviced from outside the tower without removing the fan screens, even with full sound attenuation! The exclusive THERMAL-PAK® coil is designed for trouble-free maintenance and long life straight from the factory.

 
Stainless Steel Cold Water Basin

The basin of the closed circuit cooler is the most susceptible area to accelerated corrosion from turbulent mixing of air and water and silt build-up than any other part of the cooler. EVAPCO provides as standard, the most effective corrosion protection available for the basin – type 304 stainless steel construction. The entire cold water basin including the suction strainers are constructed of type 304 stainless steel for maximum protection from the effects of corrosion. Other types of coatings cannot provide the same maintenance-free operation and cooler longevity available from the stainless steel construction.